Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Torsion Spring - Torsion Spring
Bill of material
0T014-180-109
ARTNR
Partnumber
0T014-180-109
D
Wire diameter
0.36 mm
DA
Outside diameter
4.93 mm
MD
Torque
7.91 Nmm
L
Length of lever
6.35 mm
MS
Recomended Mandrel Size
2.77 mm
E
Leg length
19.05 mm
LK
Body length
1.44 mm
FIG
Leg position type
2.00
ALPHA
max. Drehwinkel
121.50 °
WER
Materialcode
1.4310
GEW
Weight
g
WR
Direction of helix
rechts/right
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices